
Termix BVX FI RO, Type 2-3, Heating controller name: ECL 310, DHW controller name: RAVK
144H2791
Product type: Termix BVX FI RO, Type 2-3, 16 bar, 120 °C, ECL 310, RAVK
144H2791
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & DHW tank |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | Ø18 |
| Connection direction | Top |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Included |
| Depth with cover [mm] | 570 mm |
| Description | Substation - Indirect Heating + DHW cylinder |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | Internal thread |
| DH pipe size | Ø18 |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW Control type | Thermostatic |
| DHW controller name | RAVK |
| DHW pipe size | Ø18 |
| DHW tank circuit - control | Thermostatic |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 13 |
| Heating control type | Electronic |
| Heating Control valve | VM2 |
| Heating controller name | ECL 310 |
| Heating HEX type | XB06H+-1 40 G3/4"*20 H |
| Height with cover [mm] | 1910 mm |
| HEX heating brazing material | Brazed copper |
| Hot water tank volume [l] | 105 L |
| In scope of WEEE | No |
| Material Description | Termix BVX-FI RO T/E 2-3 |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix BVX FI RO |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 846cd5bb-476d-4a01-bbd2-be7a0d7d299a |
| SCIP dossier product name | Termix BVX-FI RO T/E 2-3 |
| Station size type | Type 2-3 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| Tank material | Enamelled steel |
| UL evaluated | No |
| Width with cover [mm] | 560 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 150 Kilogram |
| Net weight | 130 Kilogram |
| Volume | 0.684 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561322623 |
| Proposition 65 | Cancer and Reproductive Harm |