
DSA HRU, Two-tanks solution, Heating demand capacity [kW]: 338, Heat recover (CO2) capacity [kW]: 300, Heat resale option: Yes
146B9229
DSA HRU 2 HE 338D CO2 300 S
146B9229
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Two-tanks solution |
| Allowed temperature [˚C] [Min] | 2 °C |
| Application | A3 |
| Application type | Heat recovery unit |
| Approval | CE |
| CE evaluated | Yes |
| Charging pump brand | Wilo |
| Charging pump type | STRATOS-PARA 30/1-12 |
| China RoHS compliance | Out of scope |
| Connection direction primary and secondary | Up |
| Contains batteries | No |
| Cover option | No |
| Data communication | ModBus |
| Depth without cover [mm] | 1200 mm |
| Description | DSA HRU 2 HE 338D CO2 300 S |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 2" |
| DH connection type | Thread |
| DH pipe size | DN50 |
| Flow primary [m3/h] [Max] | 9.68 m³/h |
| HE connection size | 2" |
| HE connection type | Thread |
| HE pipe size | DN50 |
| Heat recover (CO2) capacity [kW] | 300 kW |
| Heat resale option | YES |
| Heating control type | Electronic |
Characteristic | Value |
|---|---|
| Heating controller name | ECL310 (P510.12) |
| Heating demand capacity [kW] | 338 kW |
| Heating HEX type | XB59M-1 90 |
| Height without cover [mm] | 2000 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| HEX type for selling option | XB59M-1-90 |
| Insulation material | PU Hard Foam |
| Manufacturer's name | Danfoss |
| Material Description | DSA HRU 2 HE 338D CO2 300 S |
| Operating temperature [°C] [max] | 90 °C |
| PED category | I |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA HRU |
| Resale pump brand | STRATOS-PARA 30/1-12 |
| Resale pump type | Wilo |
| Storage tank quantity | 2 pc |
| Storage tank volume | 500.0 L |
| Substation version | A3 |
| Supply voltage [V] AC [max] | 230 V |
| UL evaluated | No |
| Width without cover [mm] | 2800 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 540 Kilogram |
| Net weight | 500 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162903872 |