
DRe-GI 5KVp 3VVp 6GVp ECL110 SPEC
145H1141
Product type: Copy of Termix Distribution Unit
145H1141
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ECL 110 |
| Description | DRe-GI 5KVp 3VVp 6GVp ECL110 SPEC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Heating controller name | ECL 110 |
| In scope of WEEE | No |
| Material Description | DRe-GI 5KVp 3VVp 6GVp ECL110 SPEC |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Copy of Termix Distribution Unit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 9.5 Kilogram |
| Volume | 219.555 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511688 |
| Proposition 65 | Cancer and Reproductive Harm |