
Termix VMTD-F-MIX-B, Type 2, Heating controller name: RAVK, DHW controller name: AVTB
144B3806
Product type: Termix VMTD-F-MIX-B, Type 2, 16 bar, 120 °C, RAVK, AVTB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Termix VMTD-F-MIX-B
144B3806
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing & Instantaneous DHW |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet, White-lacquered In wall. |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 242 mm |
| Depth without cover [mm] | 150 mm |
| Description | Termix VMTD-F MIX-B-2 with zone valve |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 1.90 m³/h |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 24 G3/4" P |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | RAVK |
| Heating control type | Thermostatic + delta p controller |
| Heating Control valve | VMT |
| Heating controller name | RAVK |
| Height with cover [mm] | 780 mm |
| Height without cover [mm] | 780 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VMTD-F-MIX-B-2 T24P/Zonev. |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD-F-MIX-B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 2ce85cde-b5d4-45d0-a798-c5a8ae646160 |
| SCIP dossier product name | Termix VMTD-F-MIX-B-2 T24P/Zonev. |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22 Kilogram |
| Volume | 0.062 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560691959 |
| Proposition 65 | Cancer and Reproductive Harm |