
EvoFlat 4.0 PRO M
The Danfoss EvoFlat 4.0 PRO M is an electronically controlled flat station in which the domestic hot water temperature and the heating supply temperature are regulated electronically. It is particularly suitable for use in multi- family buildings with central heating systems.
The electronic controller, in combination with specially developed actuators, enables precise temperature regulation. Online access allows all relevant operational data to be viewed, while meters can be read and displayed simultaneously via the M-bus interface.
This innovative unit sets new standards. The functional blocks are made of reinforced PPS composite material, making the station lightweight and reducing internal heat emissions. The smooth internal surfaces of the pipes minimize the risk of deposits and blockages.
All components are assembled using advanced Click- Fit connectors in a modern design. Compared to conventional stations with pipe and screw connections, this new connection technology eliminates the need for retightening during installation and commissioning.
Primary side
The apartment station is equipped with two differential pressure regulators and a strainer. A summer bypass can maintain the supply line temperature during periods of inactivity, ensuring a rapid response time for domestic hot water heating. The bypass can be operated either continuously or according to a weekly schedule. A return temperature limitation function is included as standard.
Secondary side
The electronic flat station can be configured to regulate the supply temperature using four different control modes: outdoor temperature, room temperature, fixed supply temperature, or offset relative to the supply temperature of the primary side. The combination of electronic control and the differential pressure regulator ensures optimal operating conditions.The controller includes a safety temperature limitation function for the surface heating system. A high-efficiency circulation pump is installed in the mixing circuit to supply the surface heating. Using an optionally available connection set, a bathroom radiator can be connected to the station’s high- temperature circuit and controlled via a week program in the controller.
Domestic hot water ( DHW)
Four heat exchanger sizes are available to cover all requirements from 37 kW to 70 kW. The EvoFlat 4.0 PRO M is equipped with an actuator for regulating the domestic hot water temperature. This actuator adjusts the primary- side flow rate according to the hot water temperature and the draw-off volume. The station features an integrated differential pressure regulator on the primary side of the domestic hot water heating system, eliminating the need for hydraulic balancing between the station and the primary side. If required, the station can be expanded with a domestic hot water circulation set.
Features and benefits
- Electronic controller with online access
- Light weight for easy handling
- Simple installation and maintenance
- Quick setup via ECL- Go App
- EPP cover for high insulation
- Meter- ready for water and heat
- Optional M- Bus meter connection.