
Termix VMTD-I FI, Type 1, Heating controller name: AVPL, DHW controller name: IHPT
144H3016
Product Type: Termix VMTD-I FI, Type 1, 10 bar, 120 °C, IHPT
144H3016
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth without cover [mm] | 340 mm |
| Description | Villa Stations - Direct Heating - DHW |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | IHPT |
| DHW HEX type | XB06H+-1 26 G3/4" HP |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Delta p controller |
| Heating controller name | AVPL |
| Height without cover [mm] | 666 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VMTD-I-FI 1 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD-I FI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 73319bc9-60dd-4742-9acb-602bc01325d5 |
| SCIP dossier product name | Termix VMTD-I-FI 1 |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 540 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21 Kilogram |
| Net weight | 20 Kilogram |
| Volume | 0.119 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561808042 |
| Proposition 65 | Cancer and Reproductive Harm |