
EvoFlat TDV
145B4149
EvoFlat TDV type 2 StS F side EPP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EvoFlat TDV
145B4149
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat TDV type 2 StS F side EPP |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | EvoFlat TDV type 2 StS F side EPP |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat TDV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.96 Kilogram |
| Net weight | 7.76 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424658090 |