
EvoFlat Shaft, Bottom, Type 1
145B4125
EvoFlat NL Small FSS CW 4
145B4125
Product specifications
Characteristic | Value |
|---|---|
| Additional information | DHWEPP Front insulation coverPipe insulation |
| Application type | Direct Heating & Instantaneous DHW |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 200 mm |
| Depth without cover [mm] | 200 mm |
| Description | EvoFlat NL Small FSS CW 4 |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 27 kW |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating HEX type | XBDW 30 |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | 1.4571 |
| HEX heating brazing material | Copper |
| In scope of WEEE | No |
| Material Description | EvoFlat NL Small FSS CW 4 |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat Shaft |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| UL evaluated | No |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 600 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.88 Kilogram |
| Net weight | 11.88 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279904741 |