SPARE PART
1598696SP
Product type: SPARE PART, Service kit
1598696SP
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Service kit Filter Assembly |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Filter set |
| Used for product comments | Filter Assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.167 Kilogram |
| Net weight | 0.043 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5702423248452 |