
SPARE PART
132U8020
Product type: SPARE PART, Service kit
132U8020
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Filter G3/4 EV221BW/EV250BW |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Filter set |
| Used for product | EV221BWEV250BW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Gram |
| Net weight | 0.013 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162791332 |