SPARE PART, EV210A 1,0-3,5 EPDM
042U0670
Product type: SPARE PART, Used for product: EV210A 1,0-3,5 EPDM, Service kit, Function: NC
042U0670
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part Service kit EV210A 1.0-3.5 E |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Type designation | Actuator set and coil |
| Used for product | EV210A 1,0-3,5 EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.134 Kilogram |
| Net weight | 0.127 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.301 Liter |
| EAN/UPC | 5702428314657 |