Spare part, EV228B 25B EPDM, Diaphragm set
032U1102
Product type: SPARE PART, Used for product: EV228B 25B EPDM, Type designation: Diaphragm set, Service kit
032U1102
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC, NO, UN |
| Material Description | Spare part Service kit EV220 25 EPDM |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Type designation | Diaphragm set |
| Used for product | EV228B 25B EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.053 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.168 Liter |
| EAN/UPC | 5702428881449 |