BR
Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss marine coil program consists of easy-to-handle Clip-On system. Danfoss Marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960°C and Glow Wire Ignition Temperature (GWIT) 750°C according to IEC60695.
Features and benefits
- Designed for marine applications and compatible with 13.5 mm B systems, including EV210B, EV220B, EV224B, EV250B, EVR, EVRA, EVRS, EVRAT, EVRST, and EVM solenoid valves
- Encapsulated coils with long operating life, even under extreme conditions
- Coils can be fitted without use of tools
- Coils can only be removed with use of tools
- Marine AC coils available in 24 V, 110–120 V, and 230 V (50/60 Hz)
- Marine DC coils available in 24 V
- Marine coils available with cable plugs rated IP65 or IP67