
Central controller, Power supply: PSU, Number of radiator thermostats (incl.): 3
014G0503
Z-wave
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 014G2440
014G0503
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Application | Residential (pollution degree 2) |
| Approval | Z-WaveCEEAC |
| Approval standard | CE marking |
| Ball pressure test temperature [°C] | 75 °C |
| Battery type or Name | Alkaline AA (LR6/ZR6) |
| CE evaluated | Yes |
| Colour | Black RAL 9005 / White RAL 9016 |
| Contains batteries | No |
| Description | Danfoss Link Starter Pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Touch screen |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | App module |
| Height [mm] | 25 mm |
| In scope of WEEE | Yes |
| Material Description | Danfoss Link Starter Pack - SE |
Characteristic | Value |
|---|---|
| Number of radiator thermostats (incl.) | 3 pc |
| Power consumption (standby) [W] | 2.0 W |
| Power supply | PSU |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Central controller |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Software class | A |
| Software version | 4.1.0 or higher |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| System integration | Danfoss Link™ |
| Thermostat IP Class | 21 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [GHz] | 2.4 GHz |
| Transmission frequency [MHz] | 868.42 MHz |
| Voice assistant compatibility | Amazon Alexa |
| Wireless standard | Z-wave |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.34 Kilogram |
| Net weight | 0.23 Kilogram |
| Volume | 0.48 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425128011 |
| Proposition 65 | Cancer and Reproductive Harm |