
Central controller, Power supply: PSU, Number of radiator thermostats (incl.): 3
014G0288
Danfoss Link Central Controller, Z-wave
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0288
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Application | Residential (pollution degree 2) |
| Approval | Z-WaveCEEAC |
| Approval standard | CE marking |
| Ball pressure test temperature [°C] | 75 °C |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Colour | Black RAL 9005 / White RAL 9016 |
| Contains batteries | No |
| Description | Danfoss Link Central Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Touch screen |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Heating control type | App module |
| Height [mm] | 25 mm |
| In scope of WEEE | Yes |
| Length [mm] | 125.0 mm |
Characteristic | Value |
|---|---|
| Material Description | CC Danfoss Link PSU Plug East DCC22 |
| Number of radiator thermostats (incl.) | 3 pc |
| Power consumption (standby) [W] | 2.0 W |
| Power supply | PSU |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Central controller |
| REACH Candidate List substances | No |
| Software class | A |
| Software version | 4.1.0 or higher |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| System integration | Danfoss Link™ |
| Thermostat IP Class | 21 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [GHz] | 2.4 GHz |
| Transmission frequency [MHz] | 868.42 MHz |
| Voice assistant compatibility | Amazon Alexa |
| Width [mm] | 107.00 mm |
| Wireless standard | Z-wave |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.537 Kilogram |
| Net weight | 0.537 Kilogram |
| Volume | 1.486 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425120206 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |