
868.42 MHz
014G0279
Z-wave
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0279
Product specifications
Characteristic | Value |
|---|---|
| Adapter type | N/A |
| Ambient temperature [°C] [max] | 45 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Residential (pollution degree 2) |
| Approval | Z-WaveCE |
| Approval standard | CE marking |
| Ball pressure test temperature [°C] | 75 °C |
| CE evaluated | Yes |
| Colour | RAL 9016 |
| Contains batteries | No |
| Description | Dynamic Boiler Relay for Danfoss Link |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Height [mm] | 84 mm |
| In scope of WEEE | Yes |
| Length [mm] | 84.0 mm |
| Material Description | Dynamic Boiler Relay |
| Pollution degree | 2 |
Characteristic | Value |
|---|---|
| Power consumption (standby) [W] | 1.6 W |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Boiler relay |
| Rated impulse voltage [kV] | 2.5 kV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Regulation type | On/Off |
| Resistive load [A] | 3 A |
| Software class | A |
| Supply voltage [V] AC | 230 V |
| Supply voltage frequency [Hz] | 50 Hz |
| System integration | Danfoss Link™ |
| Thermostat IP Class | 40 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [MHz] | 868.42 MHz |
| Transmission power [mW] [Max] | 1.00 mW |
| Width [mm] | 30.00 mm |
| Wireless standard | Z-wave |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.235 Kilogram |
| Net weight | 0.195 Kilogram |
| Volume | 1.08 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425145124 |
| Proposition 65 | Cancer and Reproductive Harm |