
Power supply: BSU
014G0262
Battery Supply Unit for Danfoss Link system, Application: Residential (pollution degree 2)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0262
Product specifications
Characteristic | Value |
|---|---|
| Adapter type | N/A |
| Application | Residential (pollution degree 2) |
| Battery qty | 10 |
| Battery type | AA |
| Colour | Black RAL 9005 |
| Contains batteries | No |
| Description | Battery Supply Unit for Danfoss Link system |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | Danfoss Link Battery pack |
| Output voltage [V] DC | 15 V |
| Power supply | BSU |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Power supply unit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.396 Kilogram |
| Net weight | 0.224 Kilogram |
| Volume | 1.075 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420110639 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |