
Icon2™ Room Thermostats
Product types shown: 2

Danfoss Icon2™ Wireless Room Thermostat
Danfoss Icon2™ wireless room thermostat offers the freedom to place your thermostat without the constraints of wires in the wall. The fade away feature, together with the minimalistic design, only 16 mm deep, gives it elegance and makes it blend in with the surroundings. The Icon2™ RT is Zigbee 3.0 certified and can be integrated with compatible smart home solutions.

Danfoss Icon2™ 24V Wired Room Thermostat
Danfoss Icon2™ 24 V wired room thermostat offers a minimalistic design that makes them fade away and blend into surroundings when the display is not active.
The thermostats uses powerline communication which makes installation very easy.
The Icon2™ 24 V wired room thermostat is compatible with both Icon™ 24 V Master Controller and Icon2™ Main Controller. Please be aware that FW update function is only available in combination with Icon2™ Main controller.