
Danfoss Ally™ Gateway, Zigbee
014G2402
Zigbee
014G2402
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Application | Radiators, water-based floor heatingResidential (pollution degree 2) |
| Approval | UA.TR.089CEEACUKCA |
| Cable length [m] | 1.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Colour | RAL 9016 |
| Contains batteries | No |
| Description | Danfoss Ally™ Gateway |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | No display |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Height [mm] | 95 mm |
| In scope of WEEE | Yes |
| Length [mm] | 95.0 mm |
| Material Description | C4C Danfoss Ally Gateway CN |
| Output voltage [V] DC | 5 V |
| Pollution degree | 2 |
| Power consumption (standby) [W] | 2.0 W |
| Power consumption [W] | 5.0 W |
Characteristic | Value |
|---|---|
| Product group | Danfoss Ally™ |
| Product line | 03 |
| Product Type | Danfoss Ally™ Gateway |
| Software class | A |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 110 V |
| Supply voltage frequency [Hz] | 50 Hz |
| System integration | Danfoss Ally™ |
| Temperature setting range [°C] [Max] | 35 °C |
| Temperature setting range [°C] [Min] | 5 °C |
| Thermostat IP Class | 20 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [GHz] | 2.4 GHz |
| Transmission power [mW] [Max] | 79.00 mW |
| Transport temperature [°C] [Max] | 60 °C |
| Transport temperature [°C] [Min] | -20 °C |
| Voice assistant compatibility | Amazon AlexaGoogle AssistantGoogle Home |
| Width [mm] | 23.00 mm |
| Wireless standard | Zigbee |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.238 Kilogram |
| Net weight | 0.07 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.767 Liter |
| EAN/UPC | 5702424536701 |