
FJV Thermostatic actuator 50-90
003N0280
FJV Thermostatic actuator 50-90
003N0280
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | FJV Thermostatic actuator 50-90 |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| Material Description | FJV Thermostatic actuator 50-90 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Termostatic elements |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.184 Kilogram |
| Net weight | 0.175 Kilogram |
| Volume | 0.402 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255156383 |
| Proposition 65 | Cancer and Reproductive Harm |