
Radiator Valves, RTR-FN, Fixed capacity, DN 20, Straight, F
013G7006
Normal flow valves without presetting
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Fixed capacity valves
013G7006
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 3/4 |
| Connection size out | R 3/4 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Normal flow valves without presetting |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv measuring range | 0.30 - 1.0 |
Characteristic | Value |
|---|---|
| Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 1.040 m³/h |
| Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.300 m³/h |
| Kvs values [m³/h] | 1.40 m³/h |
| Material Description | RTR-FN 20 S "F" |
| Presetting | no |
| Product group | Radiator Valves |
| Product line | 03 |
| Product Type | RTR-FN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c0607fe5-7e3d-43e7-8906-8e2bef425082 |
| SCIP dossier product name | RTR-FN Radiator valve |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL evaluated | No |
| Valve size | DN 20 |
| Valve type | Fixed capacity |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.386 Kilogram |
| Net weight | 0.367 Kilogram |
| Volume | 0.553 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126062 |
| Proposition 65 | Cancer and Reproductive Harm |