
Automatic Bypass Control, AVDO, 22 mm, Angle, External thread, External thread
099-106300
ARV22 AUTO BY-PASS
099-106300
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection size in | 22 mm |
| Connection size out | 22 mm |
| Connection types | Threaded |
| Connections | 22mm |
| Contains batteries | No |
| Description | ARV22 AUTO BY-PASS |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.50 bar |
| Flow temperature [°C] [Max] | 100 °C |
Characteristic | Value |
|---|---|
| Inlet connection type | External thread |
| Material Description | ARV22 AUTO BY-PASS |
| Outlet connection type | External thread |
| Product group | Automatic Bypass Control |
| Product line | 03 |
| Product Type | AVDO |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting [bar] [Max] | 0.50 bar |
| Setting [bar] [Min] | 0.05 bar |
| UL evaluated | No |
| Valve size | 22 mm |
| Working pressure [bar] [Max] | 4 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.273 Kilogram |
| Net weight | 0.252 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.372 Liter |
| EAN/UPC | 5013567999620 |