Danfoss logo
SAVD-product-category

SAVD

SAVD is a self-acting safety pressure reduction controller primarily for use in district heating systems. The controller is normally opened and closes on rising pressure. It is used for pressure reduction control and as a protection against excess pressure behind the valve.

The controller has a control valve, an actuator with two control diaphragms and a spring(s) for pressure setting.
​​​​​​​
Design-tested according to DIN EN 4747-1 and AGFW guidelines FW 504.

Features and benefits

  • Provides automatic pressure reduction and protection against excess pressure.
  • Compatible with district heating systems using water or glycolic water.
  • Durable construction with corrosion‑resistant materials for long service life.