
Actuators and adjustment parts, For product type: D52, 1 bar - 5 bar, 1 bar - 5.5 bar
003H1836
Actuator PN25 1-5,5 D52 Oil byp/ret/flo
003H1836
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 1-5,5 D52 Oil byp/ret/flo |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 5.50 bar |
| Differential pressure setting [bar] [Min] | 1.00 bar |
| For product type | D52 |
| Material Description | Actuator PN25 1-5,5 D52 Oil byp/ret/flo |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 5.00 bar |
| Pressure setting range [bar] [Min] | 1.00 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.438 Kilogram |
| Net weight | 2.438 Kilogram |
| Volume | 5.177 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421816356 |
| Proposition 65 | Cancer and Reproductive Harm |