
3/4" Mixing union valve 68-104°F (20-43C
31700200
3/4" Mixing union valve 68-104°F (20-43C
31700200
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | 3/4" |
| Connection types | Union / Female Solder |
| Contains batteries | No |
| Cv value | 5.2 |
| Description | 3/4" Mixing union valve 68-104°F (20-43C |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Material Description | 3/4" MIXING UNION VALVE 68-104°F (20-43C |
| Product group | Thermostatic Valves |
| Product line | 28 |
| Product Type | VTA / TMV |
| Temperature setting range [°C] [Max] | 43 °C |
| Temperature setting range [°C] [Min] | 20 °C |
| Temperature setting range [°F] [Max] | 105 °F |
| Temperature setting range [°F] [Min] | 65 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.68 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.68 Kilogram |