
Mounting kit, ARA series
16000500
Mounting kit, ARA series
16000500
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Mounting kit, ARA series |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Mounting Kit for ARA600 Series Actuators |
Characteristic | Value |
|---|---|
| Product group | Actuators for Rotary Valves |
| Product line | 03 |
| Product Type | Actuators for Rotary Valves Spare Parts & Accessories |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.009 Hectoliter |
| EAN/UPC | 7330193037389 |