
Danfoss Icon2™ Main Controller
Danfoss Icon2™ Main Controller is used for floor heating and cooling systems for individual room control.
It can be configured as a wired or wireless system or as a combination, if required.
The center of the system is the Danfoss Icon2™ Main Controller, which configures and ties the system together.
Installation and set-up of the Danfoss Icon2™ Main Controller is made easy by using the pre-defined application and intuitive commissioning App.
Features and benefits
- Automatic balancing (PWM+), which ensure that the hydraulic balancing of the system is done by the master controller based on the actual room demand
- Requires no pre-setting on the manifold
- On/Off control possibility
- NC/NO actuator functionality
- Cooling change over:
- Basic version only support 2 pipe systems
- Supports 2, 3 or 4 pipe applications in various configurations (3 and 4 pipes systems require Advanced version)
- Flow temperature control (require Advanced version), can be set to either a fixed temperature or demand-based flow temperature control
- Supports multiple main controllers application (up to 4 in one system)
- 230 V power output with protected earth for circulation pump
- 230 V power output (for e.g. always on)
- Heat demand signal output (for e.g. potential free relay)
- Wireless 2.4 GHz
- Powerline communication (for 24 V wired thermostats)
- Possibility to combine wired and wireless thermostats in same installation
- Smart home integration, for both iOS and Android devices (requires Ally™ Gateway or a compatible ZigBee gateway)
- Eu.bac certification: License number 261386 https://assets.danfoss.com/drawings/latest/589275/ID563029464979-0101.svg