
FH Pipes, Fittings, Coupling press fitting, Connection diameter side 1 [mm]: 20, Connection diameter side 2 [mm]: 20
088X0021
Press coupling 20 x 20 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Fittings
088X0021
Product specifications
Characteristic | Value |
|---|---|
| Connection diameter side 1 [mm] | 20.0 mm |
| Connection diameter side 2 [mm] | 20.0 mm |
| Connection diameter side 3 [mm] | 0.0 mm |
| Connection types | Coupling press fitting |
| Description | Press coupling 20 x 20 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow temperature [°C] [Max] | 95 °C |
| Material | Brass / Stainless Steel |
| Material Description | Press coupling 20x20 |
Characteristic | Value |
|---|---|
| Product group | FH Pipes |
| Product line | 34 |
| Product Type | Fittings |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bebb6e86-a8a4-4c46-8b28-eb9b48a24c61 |
| SCIP dossier product name | Press coupling |
| Usage | Floor heating pipes |
| Working pressure [bar] [Max] | 10 bar |
| Working Temperature [°C] [Max] | 70.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.083 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.081 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420089294 |
| Proposition 65 | Cancer and Reproductive Harm |