C4C Manifolds, Number of heating manifold connections [loops] [Max]: 9, 10 bar
088U1509
C4C FHF-P 9+9
088U1509
Product specifications
Characteristic | Value |
|---|---|
| Approval | RoHS China |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | C4C FHF-P 9+9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Keywords | FHF manifold,brass manifold,heating manifold,underfloor heating manifold,distribution manifold |
Characteristic | Value |
|---|---|
| Label product | No |
| Material | Brass |
| Material Description | C4C FHF 9+9 |
| Model number | C4C FHF-P 9+9 |
| Number of heating manifold connections [loops] [Max] | 9 |
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | C4C Manifolds |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.6 Kilogram |
| Net weight | 4.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255264859 |
| Proposition 65 | Cancer and Reproductive Harm |