Danfoss logo
C4C Manifolds, Number of heating manifold connections [loops] [Max]: 4, 10 bar-product-details

C4C Manifolds, Number of heating manifold connections [loops] [Max]: 4, 10 bar

088U1504

C4C FHF-P 4+4

Product specifications

Characteristic
Value
ApprovalRoHS China
CE evaluatedNo
China RoHS complianceYes
Contains batteriesNo
DescriptionC4C FHF-P 4+4
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
In scope of WEEENo
KeywordsFHF manifold,brass manifold,heating manifold,underfloor heating manifold,distribution manifold
Characteristic
Value
Label productNo
MaterialBrass
Material DescriptionC4C FHF 4+4
Model numberC4C FHF-P 4+4
Number of heating manifold connections [loops] [Max]4
Product groupManifold & Manifold Kits
Product line34
Product TypeC4C Manifolds
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight1.85 Kilogram
Net weight1.8 Kilogram
Characteristic
Value
EAN/UPC5715255264736
Proposition 65Cancer and Reproductive Harm