
Manifold SSM, Stainless steel, Number of heating manifold connections [loops] [Max]: 9, 10 bar
088U1319
088U1319
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Manual |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Flow temperature [°C] [Max] | 90 °C |
| Flowmeter | No |
| Material | Stainless steel |
| Material Description | C4C Manifold bundle 9+9 |
| Number of heating manifold connections [loops] [Max] | 9 |
Characteristic | Value |
|---|---|
| Presetting | yes |
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | Manifold SSM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| Valve connection | Danfoss RA |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.8 Kilogram |
| Net weight | 9.3 Kilogram |
| Volume | 0.03 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162456736 |
| Proposition 65 | Cancer and Reproductive Harm |