
Manifold FHR, BRASS, Number of heating manifold connections [loops] [Max]: 5, 10 bar
088U0885
C4C FHR Presetted Manifold 5+5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Manifold FHR
088U0885
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Not included |
| Description | C4C FHR Presetted Manifold 5+5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Flow temperature [°C] [Max] | 90 °C |
| Flowmeter | No |
| Material | Brass |
| Material Description | C4C FHR Presetted Manifold 5+5 |
Characteristic | Value |
|---|---|
| Number of heating manifold connections [loops] [Max] | 5 |
| Presetting | yes |
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | Manifold FHR |
| Test pressure [bar] | 16 bar |
| Valve connection | Danfoss RA |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 1.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.002 Cubic meter |
| EAN/UPC | 5715162497036 |