
Manifold FH-PRO, BRASS, Number of heating manifold connections [loops] [Max]: 8, 10 bar
088U0898
Project Manifold 8+8 without Shutoff
088U0898
Product specifications
Characteristic | Value |
|---|---|
| Description | Project Manifold 8+8 without Shutoff |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Material | Brass |
| Material Description | C4C Manifold set 8+8 FH-PROX-B |
Characteristic | Value |
|---|---|
| Number of heating manifold connections [loops] [Max] | 8 |
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | Manifold FH-PRO |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.223 Kilogram |
| Net weight | 3.008 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.003 Cubic meter |
| EAN/UPC | 5715162473757 |