
USV-S, DN 40, Internal thread
003Z2235
USV-S DN 40, internal thread, adjustment valve
003Z2235
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | USV-S DN 40, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 10.00 m³/h |
| Material Description | USV-S DN40, R 1 1/2", PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-S |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.279 Kilogram |
| Net weight | 1.196 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.239 Liter |
| EAN/UPC | 5710104082844 |