
USV-S, DN 32, Internal thread
003Z2234
USV-S DN 32, internal thread, adjustment valve
003Z2234
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | USV-S DN 32, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 6.30 m³/h |
| Material Description | USV-S DN32, R 1 1/4", PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-S |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.136 Kilogram |
| Net weight | 1.053 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.239 Liter |
| EAN/UPC | 5710104082837 |