
STV / STVL, 3", ANSI Flange
065F8972
3" C/Iron balancing valve #125 ANSI FL
065F8972
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | ANSI Flange |
| Contains batteries | No |
| Cv value | 128.0 |
| Description | 3" C/Iron balancing valve #125 ANSI FL |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | 3" C/IRON BALANCING VALVE #125 ANSI FL |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | STV / STVL |
| Valve size | 3" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7330580251275 |