
MSV-F2, DN 400, PN 25, Flange
003Z1149
MSV-F2 DN 400 with test plugs PN25, manual balancing valve
003Z1149
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | MSV-F2 DN 400 with test plugs PN25, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 3516.00 m³/h |
| Material Description | MSV-F2 DN400 PN25 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | MSV-F2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
| SCIP dossier product name | MSV-F2 MNF DN15-300 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Test plugs | Yes |
| Valve body material | Ductile iron (EN-GJS 400-15) |
| Valve size | DN 400 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 601 Kilogram |
| Net weight | 525 Kilogram |
| Volume | 1254.888 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162497401 |
| Proposition 65 | Cancer and Reproductive Harm |