
MVT, DN 50, Internal thread
003Z4086
MVT DN 50, Internal thread, manual balancing valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MVT
003Z4086
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | MVT DN 50, Internal thread, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 2.50 bar |
| Drain function | Yes |
| Kvs values [m³/h] | 40.00 m³/h |
| Material Description | MVT DN 50 G2" int. thread |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 20 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | MVT |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | DZR brass |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.611 Kilogram |
| Net weight | 2.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.356 Liter |
| EAN/UPC | 5702425180583 |