
Adapter insert G 1 ½ A external thread - flat seat
003Z4074
Adapter insert G 1 ½ A external thread - flat seat
003Z4074
Product specifications
Characteristic | Value |
|---|---|
| Connection to valve | DN 32 |
| Contains batteries | No |
| Description | Adapter insert G 1 ½ A external thread - flat seat |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DN32 adaptor 1½" ext. flat seal |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | Manual balancing accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | MSV-S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.323 Kilogram |
| Net weight | 0.323 Kilogram |
| Volume | 0.19 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420114057 |
| Proposition 65 | Cancer and Reproductive Harm |