
CLOSING NUT WITH GASKET DN40
065Z7005
CLOSING NUT WITH GASKET DN40
065Z7005
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CLOSING NUT WITH GASKET DN40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CLOSING NUT WITH GASKET DN40 |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | 28 |
| Product Type | Other valves accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.44 Kilogram |
| Volume | 0.224 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421518243 |
| Proposition 65 | Cancer and Reproductive Harm |