
Room controller, GreenCon, 4-pipe system; Cooling; Heating; Off
193B0944
GreenCon On/Off Room Thermostat, 4 pipe heating/cooling
193B0944
Product specifications
Characteristic | Value |
|---|---|
| Application | 4-pipe systemCoolingHeatingOff |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | GreenCon On/Off Room Thermostat, 4 pipe heating/cooling |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| IP protection class | IP30 |
| Material Description | C4C GreenCon RC-C4 Thermostat 4 Pipe CN |
| Product group | Room controller |
| Product line | 28 |
| Product Type | GreenCon |
| Supply voltage [V] AC | 250 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.221 Kilogram |
| Net weight | 0.164 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 603680 cubic millimeters |
| EAN/UPC | 5710104511061 |