
AQ, DN 500, 21 KPa - 210 KPa, 3.96 m³/h - 1300 m³/h
003Z3790
AQ DN 500, flow limiter
003Z3790
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AQ DN 500, flow limiter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 210 KPa |
| Differential pressure over the valve [kPa] [Min] | 21 KPa |
| Direction | Defined by arrow on valve body |
| EU RoHS compliance | Out of scope |
| Flow [m³/h] [Max] | 1300.00 m³/h |
| Flow [m³/h] [Min] | 3.96 m³/h |
| Height [mm] | 618 mm |
Characteristic | Value |
|---|---|
| Height with tets plugs [mm] | 658 mm |
| Length [m] | 243.00 m |
| Material Description | AQ DN500 dPv 21-210kPa Flow 3,96-1300,00 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 25 |
| Product group | Other valves |
| Product line | 28 |
| Product Type | AQ |
| Valve size | DN 500 |
| Weight [kg] | 163.000 kg |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 179.3 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 163 Kilogram |