
VFH2-WAM, Universal, Butterfly Valve, Actuator, Modulating, PN 16
003Z2455
VFH2-WAM, Butterfly valve, PN 16
003Z2455
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control signal type | Modulating |
| Description | VFH2-WAM, Butterfly valve, PN 16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Actuator, 1600NM, Mod, F14, 36*36 |
Characteristic | Value |
|---|---|
| Operation type | Actuator |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-WAM |
| Valve size | Universal |
| Valve type | Butterfly Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.3 Kilogram |
| Net weight | 19.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 16.361 Liter |
| EAN/UPC | 5710104523330 |