
VFH2-WAO, Universal, Butterfly Valve, Actuator, On/Off, PN 16
003Z2448
VFH2-WAO, Butterfly valve, PN 16
003Z2448
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control signal type | On/Off |
| Description | VFH2-WAO, Butterfly valve, PN 16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Actuator, 400NM, on/off, F10, 22*22 |
Characteristic | Value |
|---|---|
| Operation type | Actuator |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-WAO |
| Valve size | Universal |
| Valve type | Butterfly Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 9.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.096 Liter |
| EAN/UPC | 5710104523309 |