
VFH2-WH, DN 125, Manual butterfly valve, Handle, PN 16
003Z2404
VFH2 -WH DN 125, Butterfly valve, Manual - handle, PN16
003Z2404
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Connection types | Wafer |
| Contains batteries | No |
| Description | VFH2 -WH DN 125, Butterfly valve, Manual - handle, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 16.000 bar |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 874.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | DN125 Handle manual, PN16, 16Bar |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 100 N-m |
| Operation type | Handle |
| Position indicator | Yes |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-WH |
| Rotation angle [°] | 90 ° |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Nylon coated |
| Valve size | DN 125 |
| Valve type | Manual butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.55 Kilogram |
| Net weight | 7.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 20.274 Liter |
| EAN/UPC | 5710104522012 |