
CDT, DN 32, Internal thread
003Z7694
CDT DN 32, Internal thread, shut-off valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Partner valves
003Z7694
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Description | CDT DN 32, Internal thread, shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| Flow limitation | Yes |
| Kvs values [m³/h] | 6.30 m³/h |
| Material Description | CDT DN 32 int. thread |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
Characteristic | Value |
|---|---|
| Mounting position | Supply pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | 28 |
| Product Type | CDT |
| Setting scale | No |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.336 Kilogram |
| Net weight | 1.336 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.573 Liter |
| EAN/UPC | 5710104095585 |