
UK Control Packs, FP715-RET2000B-RF + RX-1S Combi pack
087N8500LD
FP715-RET2000B-RF + RX-1S Combi pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Control packs
087N8500LD
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.003 |
| 1 Primary battery weight Kg | 0.003 |
| 2 Secondary battery SUM weight Kg | 0.046 |
| 2 Secondary battery weight Kg | 0.023 |
| Battery qty | 1 |
| Battery type or Name | Lithium Manganese dioxide (CR2354) |
| Contains batteries | Yes |
| Description | FP715-RET2000B-RF + RX-1S Combi pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | FP715-RET2000B-RF + RX-1S Combi pack |
Characteristic | Value |
|---|---|
| Media | N |
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| Receivers | RX1S |
| Room thermostat type | RET2000BRF |
| Secondary battery Number of batteries | 2 |
| Secondary battery Type or name | Alkaline AA |
| Secondary battery Voltage | 1.5 V |
| Secondary battery Weight per battery | 23 g |
| Time control type | FP715 |
| Weight per battery | 3 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.752 Kilogram |
| Net weight | 0.752 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.249 Cubic decimeter |
| EAN/UPC | 5013567423026 |