
Brazed plate heat exchanger, XB30-1, Number of plates: 40
004B1420
25 bar, Brazing material: Copper
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Fishbone brazed plate heat exchangers
004B1420
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Category | I |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 50 mm |
| Connection length 2 [mm] | 50 mm |
| Connection length side 1 [mm] | 50 mm |
| Connection length side 2 [mm] | 50 mm |
| Connection size 1 | 1 |
| Connection size 2 | 1 |
| Connection standard | DIN ISO 228/1 |
| Connection type 1 | G |
| Connection type 2 | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 2 |
| Horizontal center porthole [mm] | 65 mm |
| In scope of WEEE | No |
| Manufacturer's name | Danfoss |
| Material Description | XB30-1-40_2_25_A_1G1_1G1 |
| Material Description (Short Te | XB30-1-40_2_25_A_1G1_1G1 |
Characteristic | Value |
|---|---|
| Number of passes | 1 |
| Number of plates | 40 |
| Packing format | Single pack |
| Plate material | 1.4404 |
| Plate material no. | 1.4404 |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | XB30-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -10 °C |
| Total height without feet [mm] | 450 mm |
| Total width [mm] | 130 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Vertical center porthole 1[mm] | 385 mm |
| Vertical center porthole 2[mm] | 385 mm |
| Vertical center porthole side 1 [mm] | 385.0 mm |
| Volume per channel 1 [l] | 0.080 L |
| Volume per channel 2 [l] | 0.080 L |
| Working pressure side 1 [bar] [Max] | 25 bar |
| Working pressure side 2 [bar] [Max] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.424 Kilogram |
| Net weight | 8.95 Kilogram |
| Volume | 17.94 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421900277 |
| Proposition 65 | Cancer and Reproductive Harm |