
Energy meters, Infocal 9, 600 mm - 1200 mm, qp [m³/h]: 2150 - 10000, Heating and cooling, mains, M-bus module
187F9039
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9039
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 1200 mm |
| Diameter [mm] [Min] | 600 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Installation | Supply |
| Integrated communication | 2 pulse input |
Characteristic | Value |
|---|---|
| Interface module slot 1 | M-bus module |
| Material Description | INF9 DN600-1200 qp2150-10000 S 230V M-Bu |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| qp [m³/h] [Max] | 10000.0 m³/h |
| qp [m³/h] [Min] | 2150.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.378 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428673358 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |