
Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250 - 1500, Heating and cooling, battery D-cell, M-bus module
187F9028
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9028
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.050 |
| 1 Primary battery weight Kg | 0.050 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Approved meteorological range [°C] [Max] | 160 °C |
| Approved meteorological range [°C] [Min] | 0 °C |
| Battery lifetime [Years] | 12 yr |
| Battery qty | 1 |
| Battery type or Name | D Lithium |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Energy calculator |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] [Max] | 350 mm |
| Diameter [mm] [Min] | 200 mm |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
Characteristic | Value |
|---|---|
| Energy unit | MWh |
| EU RoHS compliance | Out of scope |
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
| Installation | Supply |
| Integrated communication | 2 pulse input |
| Interface module slot 1 | M-bus module |
| IP protection class | IP65 |
| Label product | Yes |
| Material Description | INF9 DN200-350 qp250-1500 S 3.6V M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| Pulse value volume [l/pulse] | 10.0 l/pulse |
| qp [m³/h] [Max] | 1500.0 m³/h |
| qp [m³/h] [Min] | 250.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | battery D-cell |
| Temperature sensors cable length [m] | 5.0 m |
| Temperature sensors type | Pt 500 |
| Weight per battery | 50 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.583 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428540575 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |